Catalog No. : K650SOP
Description: 15/25KV 600A DB INSUL PARK BUSHING
UPC: 783786652068
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Fully rated 15/25kV, 600 Amp Deadbreak Insulated Parking Bushing. Allows visible external separation, isolation, and dead-ending. Stainless Steel Bracket. Hot Stick Operable. |
|
Application |
The Elastimold K650SOP Insulated Parking Bushing is equipped with a 15/25kV class, 600 Amp deadbreak interface, a parking stand and hot stick operable mounting hardware. The K650SOP is inserted into the parking stand with an insulated hot stick and secured in place. Mating Elastimold K655LR/K656LR deadbreak elbows can then be placed on the K650SOP to provide a fully shielded and fully submersible connection. Provisions for grounding the K650SOP mounting bracket are included. |
Specifications
|
Material |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
3.00 inch (76.2 mm) Diameter, 3.88 inch (98.5 mm) Long, 4.82 inch (122.2 mm) Center of Bushing to top of EyeBolt |
Compliance and Certifications
| RoHS | Out of scope of RoHS |