Catalog No. : K650SLGB
Description: 600A GROUNDING DEVICE 15-25KV
UPC: 75114147644
15/25/35kV 600 Series Ground Bar for Spiking Aid. Tellurium Copper. Yellow Cap. 1 inch Diameter Ball end.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Yellow Cap |
|
Application |
15/25 kV, 600 Amps |
Specifications
|
Material |
Tellurium Copper |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |