Catalog No. : K650SL
Description: SACRIFICIAL LIMB
UPC: 783786556670
15/25kV 600 Series Spiking Aid Appendage. 5.06 inches Long x 1.96 inch Diameter
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Replaceable |
|
Application |
15/25 KV |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Mechanical |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
5.06 inches Long x 1.96 inch Diameter |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |