text.skipToContent text.skipToNavigation

Catalog No. : K650S-P0410-P0410

Description:  PERMANENT IN-LINE SPLICE

UPC: 783786662463

15/25kV, Aluminum Permanent In-Line/Straight Splice, Cable Insulation Diameter P - 1.725-1.935 inch, Conductor Size 410 is 1000kcmil Stranded/Compressed. Includes EPDM Rubber 1-Piece Housing for Splice.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire or cable compression splice

Application

15/25 kV

Specifications

Connection

Compression

Material

Aluminum

Insulation

EPDM Rubber Housing

Classifications

Brand Name

Elastimold