Catalog No. : K650RTW
Description: WELL REDUC TAP 200A 15/25KV
UPC: 783786628490
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Fully rated 15/25kV, 600 Amp Deadbreak Reducing Tap Well. Can be used with 200A Loadbreak or Deadbreak inserts. Provisions for spanner wrench installation. Includes Bail Tabs. |
|
Application |
The 15/25kV K650RTW permits a 200 Amp deadbreak or loadbreak tap-off of a 600 Amp connector. The K650RTP 200 Amp tap accepts Elastimold 200 Amp deadbreak and loadbreak inserts. For assembly, a 600SW spanner wrench is required. |
Specifications
|
Material |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
3.00 inch (76.2 mm) Diameter, 5.37 inch (136.3 mm) Long |
Compliance and Certifications
| RoHS | Out of scope of RoHS |