Catalog No. : K650RTP
Description: 600/200 TAP PLUG
UPC: 783786649419
15/25kV 600 Series Deadbreak Reducing Tap Plug. 600/200 Amps.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Fully rated 15/25kV, 600 Amp Deadbreak Reducing Tap Plug. Includes 200 Amp Deadbreak Interface. Includes Bail Tabs. |
|
Application |
The 15/25kV K650RTP permits a 200 Amp deadbreak tap-off of a 600 Amp connector. The K650RTP 200 Amp tap accepts Elastimold K150T connectors, K151SRstraight receptacles and 156LR elbows. For assembly, a 600SW spanner wrench is required. |
Specifications
|
Material |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
3.00 inch (76.2 mm) Diameter, 7.50 inch (190.4 mm) Long |
Compliance and Certifications
| RoHS | Out of scope of RoHS |