Catalog No. : K650REVS
Description: 27KV BUSHING TYPE RES. VOLT SENSOR
UPC: 75114400619
27kV, 600 Amps, Resistive Elbow Voltage Sensor - Bushing Type, for use with Elastimold ATS (Auto Tranfer Switch) Gear. 13.21 inches x 11.32 inch x 3.37 inch. 600 Amp Bushing Interface, 200 Amp Loadbreak Interface.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Bushing Type |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
13.21 x 11.32 x 3.37 in |