Catalog No. : K650LRTPA2-FB
Description: REDUCING TAPPLUG,LB,FIXED BOLT 25KV
UPC: 783786680337
25kV 600 Series Stick-Op Loadbreak Reducing Tap Plug, 600AT assembly tool required for operation and/or installation of Stick-Op, with Fixed Bolt.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Fixed Bolt |
|
Application |
25 kV 600 A |
Specifications
|
Material |
EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |