Catalog No. : K650LRTPA2
Description: PLUG REDU TAP, S-OP, 200A LB, 25KV
UPC: 783786470389
25kV 600 Series Stick-Op Loadbreak Reducing Tap Plug, 600AT assembly tool required for operation and/or installation of Stick-Op.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Material |
EPDM Rubber |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 286 |
Dimensions
|
Size |
10.85 inch long x 3 inch Diameter |