Alternate Catalog No. : K650LK-SB-M0380-DRG
Catalog No. : K650LKSBM0380DRG
Description: LINK-OP ELBOW KIT,600A DB,25KV
UPC: 783786318995
600 Amp, DeadBreak, 25KV, Link-Op Elbow Kit, Cable Insulation Diameter 1.370 inch to 1.630 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 700/750 /Compacted Solid 900. SB - Stationary Bolt.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Stationary Bolt, Insulated Cap with Ground |
|
Application |
25 kV, 600 Amps |
Specifications
|
Connection |
Compression |
|
Conductor Range |
700/750 STR/COMPR kcmil , 900 SOL/COMPT kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |