Catalog No. : K650LK-C
Description: CAM-OP LINK
UPC: 783786022014
Descriptors
|
Category |
Cable accessories |
|
Special Features |
25kV, 600 Amp Deadbreak Rated Cam-Op Link. Provides 200 Amp tap for test and ground connections. 100 percent Peroxide-cured insulation. Cam-Op lever for hotstick operation and easy install/remove. |
|
Application |
Designed to use pin and socket connectors to provide a visible open on a primary cable system. After testing and grounding the Cam-Op Link is removed providing a visible open. The K650LK-C Cam-Op system can be used to retrofit to existing equipment. The K650LK-C allows hotstick operations to be completed without moving the cable. The Cam connect/disconnect lever allows for easy installation or removal by hotstick. The K650LK-C provides a 200 Amp Loadbreak interface on top for testing and grounding purposes. |
Specifications
|
Material |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
3.50 inch (88.9 mm) Diameter, 7.50 inch (190.5 mm) wide, 12.28 inch (312.0 mm) High (not counting Cam-Op Lever). 4.00 inch (101.6 mm) Center Plug to Center Plug. |