Catalog No. : K650LBM-3
Description: LINK-OP MOUNTED BSHG(SOP)
UPC: 783786666812
Descriptors
|
Category |
Cable accessories |
|
Special Features |
25kV 600 Amp Deadbreak rated Mountable Bushing Interface. Provision for mounting using bolts. Allows de-energized connection of 600 Amp elbows and bushing extenders for cam-op connectors. For use on 25kV systems. |
|
Application |
The Elastimold K650LBM3 mountable insulated bushing comes with the cam-op connector kit. It has three holes for mounting using three threaded bolts. |
Specifications
|
Material |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
3.00 inch (76.2 mm) Diameter, 3.89 inch (98.8 mm) Length. |