Catalog No. : K650LB
Description: LINK-OP BSHG (SOP)
UPC: 783786624522
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Fully rated 25kV, 600 Amp Deadbreak Insulated Plug. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Can be easily connected or disconnected using standard hand tools and equipment in a de-energized state. Optional accessories allow visible external separation, by-pass, isolation, dead-ending, grounding, and testing as well as adding taps, surge arrestors, and circuit protection. |
|
Application |
The K650LB is designed to provide a threaded mountable plug for use in cam-op cable joint kits. The K650LB is threaded onto the hardware aligning bracket and the retaining sleeves are threaded into bushing. |
Specifications
|
Material |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
3.00 inch (76.2 mm) Diameter, 3.89 inch (98.8 mm) Length. |