Catalog No. : K650ETP
Description: ELBOW TAP PLUG-25KV
UPC: 783786630615
600 Amp, 25kV, 600 Series Loadbreak Elbow Tap Plug, use 600ATM assembly tool. Length 9.861 inches, Widest Diameter 3 inches.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
25kV, 600 Amps |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 9.86 inch, Diameter 3 inch. |
Compliance and Certifications
| RoHS | Out of scope of RoHS |