text.skipToContent text.skipToNavigation

Catalog No. : K650ECP

Description:  PLUG, EXT CONN, 600A DB, 15/25KV

UPC: 783786380039

600 Amp, Extended Connector Plug, DeadBreak, 15/25KV. Widest Diameter 3 inches. Center Body Length 5.5 inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

15/25 kV, 600 Amps

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

Elastimold