Catalog No. : K650CP
Description: PLUG CONN 600A DB 15/25KV
UPC: 783786640331
Descriptors
|
Category |
Cable accessories |
|
Special Features |
15/25kV 600 Deadbreak rated. Provisions for spanner wrench installation. Allows de-energized connection of two 600 Amp connectors. Available with or without stud. |
|
Application |
The Elastimold K650CP connecting plug is an insulated bus that is used to attach and connect two or more Elastimold K655LR/K656LR 600 Amp connectors. Units use a 600SW spanner wrench for installation. |
Specifications
|
Material |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
3.00 inch (76.2 mm) Diameter, 8.25 inch (209.6 mm) Length |
Compliance and Certifications
| RoHS | Out of scope of RoHS |