Catalog No. : K650CAB
Description: 25KV 600A CAM OP ALIGNMENT BRACKET
UPC: 75114336895
25kV, 600 Amp, Deadbreak Cam-Op Alignment Bracket without Test Point. 4.75 inches (120.7mm) wide. Includes Bracket, Tube of Lubricant and Installation Instructions.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
No Test Point |
|
Application |
25 kV, 600 Amps |
Specifications
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
4.75 in |
Documents/Support Tools
|
Sales Drawing |