Catalog No. : K650BIPBN
Description: 25KV 600A BASIC INSULATING PLUG
UPC: 75114433006
25 kV, 600 Amps, Basic Insulating Plug. Epoxy. Length 4-1/2 inch long, Widest Diameter 3 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
25 kV, 600 Amps |
Specifications
|
Material |
Epoxy |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 4-1/2 in , Diameter 3 in |