Alternate Catalog No. : K650BIP-20 PACK
Catalog No. : K650BIP-20PACK
Description: BASIC INSULATING PLUG
UPC: 783786348077
15/25kV 600 Series Deadbreak Insulated Plug (with Cap). Material Epoxy, Length 4.5 inch, Widest Diameter 3 inch. - Pack of 20
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15/25 kV, 600 Amps |
Specifications
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |