text.skipToContent text.skipToNavigation

Catalog No. : K650BIP-15PACK

Description:  600 SC 15/25KV PLUGS

UPC: 783786853359

15/25kV 600 Series Deadbreak Insulated Plug (with Cap). Material Epoxy, Length 4.5 inch, Widest Diameter 3 inch. - Pack of 15
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

15/25 kV

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

Elastimold

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here