Catalog No. : K650BIP
Description: 15/25KV 600A DB INSUL PLUG W/CAP
UPC: 783786665464
15/25kV 600 Series Deadbreak Insulated Plug (with Cap). Material Epoxy, Length 4.5 inch, Widest Diameter 3 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15/25kv, 600 Amps |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Plug Length 4.53 inch, 3 inch Diameter. Cap Diameter 3 inch. |
Compliance and Certifications
| RoHS | Out of scope of RoHS |