text.skipToContent text.skipToNavigation

Catalog No. : K650-J4

Description:  <p>15/25KV DEADBRK 4PT WAY JUNCTION</p>

UPC: 783786644988

15/25kV 600 Series Deadbreak 4-Point Junction, Rubber Junction, Stainless Steel U-Straps and Back Plate. Hardware is not included with this product and must be ordered separately.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Special Features

Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Provides mating for Elastimold 600 Amp Series Elbow connectors. Stainless Steel Mounting Plate, Back Plate and Adjustable Mounting Bracket.

Application

Designed for subsurface, vault or padmount applications and can be used for sectionalizing, looping, tapping, and equipment bypass.

Specifications

Material

EPDM Rubber and Stainless Steel Bracket

Temperature Rating

-40 to +65 C

Connection

Push-In

Classifications

Brand Name

Elastimold

Standard

ANSI/IEEE Standard 386.

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here