Catalog No. : K650-J2-5
Description: 15/25KV 600A DB 2 PT JUNCTION OPT-5
UPC: 783786641796
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Provides mating for Elastimold 600 Amp Series Elbow connectors. U-Style Mounting Straps Only. |
|
Application |
Designed for subsurface, vault or padmount applications and can be used for sectionalizing, looping, tapping, and equipment bypass. |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |