text.skipToContent text.skipToNavigation

Catalog No. : K6-14R-T

Description:  NON-INS RING No6AWG 1/4 MYLAR TAPE

UPC: 786209867445

Non-Insulated Large Ring Brazed Seam Ring Wire Range 6, Bolt Hole 1/4
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Specifications

Material

Copper

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

6 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E9809 N/A ZMVV N/A N/A
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

None

Reel packaging

N

Documents/Support Tools

Sales Drawing

Click here