Catalog No. : K466LR-H-2300
Description: ELBOW, 630A DB, 15/25KV
UPC: 783786358045
630 Amp, Elbow, DeadBreak, 15/25KV, Cable Insulation Diameter 0.850 inch to 1.050 inch. Copper Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 350 /Compacted Solid 400 /mmSquared Compact 185.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Application |
630 Amps, 15/25 KV |
Specifications
|
Connection |
Compression |
|
Conductor Range |
350 STR/COMPR kcmil , 400 SOL/COMPT kcmil |
|
Material |
EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15/25 kV |
|
Amperage Rating |
630 A |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |