Catalog No. : K465LR
Description: 600 AMP CONNECTOR
UPC: 783786368303
630 Amps Connector, Elbow, DeadBreak, 15/25KV. Includes Stud and Insulated Plug with Cap. No Cable Adapter or Compression Lug.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Material |
EPDM Rubber |
|
Voltage Rating |
15/25 kV |
|
Amperage Rating |
630 A |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |