Catalog No. : K465BLRN
Description: ELBOW KIT,400/600A DB,15/25KV
UPC: 783786424887
400/600 Amp, Elbow Kit, DeadBreak, 15/25KV, Basic Housing
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Material |
EPDM Rubber |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |