Catalog No. : K400LB-F-0210
Description: ELBOW KIT,600A DB,15/25KV
UPC: 783786374212
400/600 Amp, Elbow Kit, DeakBreak, 15/25KV, Cable Insulation Diameter 0.640 inch to 0.820 inch. Aluminum Compression Lug. Conductor Size AWG Compressed Stranded #3/Solid #2/mmSquared 26.67.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15/25 kV, 600 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |