Catalog No. : K3/0-38R-L
Description: NON INS 3/0 AWG RING 3/8 BOLT HOLE
UPC: 786209983428
Non-Insulated Ring Terminal Wire Range 3/0 Bolt Hole 3/8
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Shield-Kon |
Dimensions
|
Wire Size |
3/0 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
None |
|
Reel packaging |
N |
|
Stud size (imperial) |
3/8 inch |