Catalog No. : K250M
Description: 2 1/2 IN- 3 IN SERIES 35 IRON COVER
UPC: 786210982410
Series 35 2-1/2 Inch 3 Inch Conduit Body Cover, Malleable Iron Zinc Plated, Supplied with Stainless Steel Captive Screws, Raised Dome Cover Affords Additional Wiring Room
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
EMT Conduit Body Covers Only |
|
Application |
For Use with EMT Conduit |
Specifications
|
Material |
Iron |
|
Finish |
Zinc Plated |
|
Shape |
Oval |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
T&B Rigid Fittings |
Dimensions
|
Size |
2-1/2 to 3 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
| UL | E2969 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |