Catalog No. : K2-58R-CC
Description: NON-INS BS RING, 2 AWG, 5/8
UPC: 786209885135
Non-Insulated Brazed Seam Ring Terminal, Wire Size 2 AWG, Bolt Size 5/8 Inch, Copper, Zinc Plated
View More
View Less
For more info visit:
electrification.us.abb.com
- Application Tools: TBM6, TBM6S
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
2 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
None |
|
Reel packaging |
N |
|
AWG-range |
2-2 |
|
Material |
Copper |
|
Stud size (imperial) |
5/8 inch |
Documents/Support Tools
|
Sales Drawing |