Catalog No. : K2-516R-CC
Description: NON-INS RING NO2AWG 5/16STUD
UPC: 786210953441
Non-Insulated Large Ring Terminal for Wire Range 2 AWG Stud Size 5/16, Metallic
View More
View Less
For more info visit:
electrification.us.abb.com
- Brazed Seam ensures barrel does not separate during crimping. Chamfered barrel entry.
- Application Tools: TBM6, TBM6S
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Brazed Seam ensures barrel does not separate during crimping. Chamfered barrel entry. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Color |
Metallic |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
Dimensions
|
Wire Size |
2 AWG |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
None |
|
Reel packaging |
N |
|
Stud size (imperial) |
5/16 inch |
Documents/Support Tools
|
Sales Drawing |