Catalog No. : K18-110-32FD-M
Description: NON-INS DISCON .110X.032 22-16 AWG
UPC: 786210843896
Non-Insulated 110 Disconnect, Tab Size 0.11 x.032, Wire Range 22-16 AWG, Package of 1000 Red
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
Dimensions
|
Wire Size |
22-18 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Insulation |
Not isolated |
|
Material |
Brass |
|
AWG-range |
22-16 |