Catalog No. : K1601WJ4-N
Description: 25KV JUNCTION WELL 200A DB N-PS
UPC: 75114325110
25kV, 200 Amp, Deadbreak Junction Well, with Stainless Steel Brackets and Hold Down Strap, No Parking Stand
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction inclueds insulation and conductive EPDM materials. |
|
Application |
Suitable for use on 15/25 kv class systems. |
Specifications
|
Material |
EPDM Rubber, Stainless Steel Brackets |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386. |
Dimensions
|
Size |
Bracket 27 inches long x 5 inch wide, 4 inch center to center wells, |
Documents/Support Tools
|
Sales Drawing |