Catalog No. : K1601WJ2
Description: 2-POINT WELL JUNCTION
UPC: 783786361328
Descriptors
|
Category |
Cable accessories |
|
Special Features |
15/25kV, 200 Amp Loadbreak 2-Way Well Junction. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Provides mating for Elastimold Elbow connectors through a variety of inserts. Mounting hardware for flat or curved mounting positions. |
|
Application |
Fully shielded, fully submersible, separable insulated connectors designed for energized or de-energized operation. They are suitable for use on 15/25kV class systems. |
Specifications
|
Material |
EPDM Rubber with Stainless Steel Bracket |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
Bracket 19.00 inches (482.6 mm) long, 5.00 inches (127.0 mm) wide, |