text.skipToContent text.skipToNavigation

Catalog No. : K1601-PC-T1

Description:  BUSHING WELL 200A 15/25KV

UPC: 783786657797

15/25kv, Long Shank Well with Bail Tabs and Non-Replaceable Well Stud (9-1/4 inch Bushing Shank Length)
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

15/25 kV

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

Elastimold

Dimensions

Size

9-1/4 in

Compliance and Certifications

RoHS Out of scope of RoHS
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here