text.skipToContent text.skipToNavigation

Catalog No. : K1601-PC-S2R

Description:  15/25 LONG SHANK WELL W/OTABS REPL

UPC: 783786650057

15/25kv, Short Shank Well without Bail Tabs and with Replaceable Well Stud (2-3/4 inch Bushing Shank Length)
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

15/25 kV

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

Elastimold

Dimensions

Size

2-3/4 in

Compliance and Certifications

RoHS Out of scope of RoHS
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant