Catalog No. : K152SR-B0200
Description: PRIMARY CABLE ACC 200A
UPC: 783786068272
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Provision for ground wire connection. Wide cable range with minimum number of sizes. Test Point. |
|
Application |
Designed to connect a cable to another cable or apparatus. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#4 STR/COMPR AWG , #3 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
Fully Shielded, Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Documents/Support Tools
|
Sales Drawing |