Catalog No. : K151LS-B1220
Description: 15/25KV 200A DB LOCK SPLICE B1220
UPC: 783786467426
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Permanent Locking Apparatus, Fully Shielded, Fully Submersible Molded Rubber Housing, 100 Percent Peroxide Cured Construction includes Insulation and Conductive EPDM Materials. |
|
Application |
Used where a new installation is required or to make repairs on existing cable installations. |
Specifications
|
Conductor Range |
#2 STR/COMPR AWG , #1 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Length 9.54 inches |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |