text.skipToContent text.skipToNavigation

Catalog No. : K151BSR-C

Description:  RECEPTACLE,STRAIGHT,200A DB 15/25KV

UPC: 783786500383

200 Amp, 15/25kV, DeadBreak elbow, Housing Only, Straight Receptacle, Bails are required, but not included, order separately. Cable Insulation Diameter 0.890 inch to 1.220 inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical connector assembly

Special Features

Housing Only

Specifications

Material

Housing - EPDM Rubber

Color

Black

Insulation

Yes, EPDM Rubber

Classifications

Brand Name

Elastimold

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant