Catalog No. : K151-SOP
Description: 15/25KV DEADBRK PRKBUSH STANDOFF
UPC: 783786650088
Descriptors
|
Category |
Cable accessories |
|
Special Features |
15/25kV, 200 Amp Deadbreak Rated. Peroxide-cured insulation and jacket. Fully shielded, fully submersible. Mounts in Deadbreak parking stand. Provides Dead-End for circuit. |
|
Application |
Fully shielded, fully submersible parking bushing designed for de-energized operation. It is suitable for use on 15kV and 25kV class systems. |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
5.08 inch (128.9 mm) Length, 3.42 inch (86.8 mm) wide |