text.skipToContent text.skipToNavigation

Catalog No. : K150T3

Description:  200 AMP TEE CONNECTOR

UPC: 783786655953

Deadbreak Tee Connector, 200 Amp, 15.2/26.3 vV, 7.625 inch width, 4.488 inches from bottom edge to Center of Socket. EPDM Peroxide Insulation Material.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

15/25 kV, 200 Amps

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

Elastimold

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here