Catalog No. : K150T
Description: SPLICE T, 200A DB, 15/25KV
UPC: 783786470464
Descriptors
|
Category |
Cable accessories |
|
Special Features |
15/25kV, 200 Amp Deadbreak Tee Splice. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Wide cable range with minimum number of sizes. |
|
Application |
Fully shielded, fully submersible, separable insulated connectors designed to provide a three-way, dis-connectable cable connection. The dis-connectable feature can be used only when the circuit is de-energized. |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
3.63 inches (92.0 mm) Top of T Center to Bottom, 7.63 inch (193.7 mm) Wide |