Catalog No. : K150S
Description: PKG IN-LINE JUNCTION
UPC: 783786622191
Descriptors
|
Category |
Cable accessories |
|
Special Features |
15/25kV, 200 Amp Deadbreak In-Line Junction. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. |
|
Application |
Disconnectible, fully shielded, fully submersible, separable insulated cable connection. The disconnectible feature can be used only when the circuit is de-energized. |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
2.13 inches (54.0 mm) Diameter, 7.63 inch (193.7 mm) Length |