Catalog No. : K1501FT
Description: 25KV J2/FT
UPC: 783786640348
Descriptors
|
Category |
Cable accessories |
|
Special Features |
15/25kV, 200 Amp Deadbreak Rated. Peroxide-cured insulation and jacket. Provides extra tap for deadbreak. Fully shielded, fully submersible. Mounts in a standard parking stand. |
|
Application |
Fully shielded, fully submersible separable insulated connector designed for de-energized operation. It is suitable for use on 15kV and 25kV class systems. |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
7.75 inch (196.9 mm) long, 4.00 inch (101.6 mm) Center to Center, 6.80 inch (172.7 mm) wide (top of Eyebolt) |