Catalog No. : K1501A1
Description: DP No 0459319
UPC: 783786111145
15/25kV 200 Amp, Deadbreak Bushing Insert, Bails are required, but not included, order separately.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Peroxide-cured Insulation and Jacket |
|
Application |
Fits Standard Elastimold Bushing Well |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
5.25 inch long x 2.77 inch Diameter |
Compliance and Certifications
| RoHS | Out of scope of RoHS |