Catalog No. : K150-DR
Description: DEADBREAK INSULATED CAP
UPC: 783786632251
Descriptors
|
Category |
Cable accessories |
|
Special Features |
15/25kV, 200 Amp Deadbreak Rated. Fits standard Elastimold deadbreak bushings. Peroxide-cured insulation and jacket. Provides Dead-End for circuit. Fully shielded, fully submersible. |
|
Application |
Fully shielded, fully submersible insulating plug designed for de-energized operation. It is suitable for use on 15kV and 25kV class systems. |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
3.13 inches (79.4 mm) long, 2.81 inch (71.4 mm) Diameter |
Compliance and Certifications
| RoHS | Out of scope of RoHS |