Catalog No. : K150-DP
Description: 15/25KV DEADBRK INSUL PLUG
UPC: 783786643240
Descriptors
|
Category |
Cable accessories |
|
Special Features |
15/25kV, 200 Amp Deadbreak Rated. Fits standard Elastimold deadbreak straight receptacle. Peroxide-cured insulation and jacket. Provides Dead-End for circuit. Fully shielded, fully submersible. |
|
Application |
Fully shielded, fully submersible insulating plug designed for de-energized operation. It is suitable for use on 15kV and 25kV class systems. |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
3.00 inches (76.2 mm) long, 2.46 inch (62.5 mm) Diameter |