text.skipToContent text.skipToNavigation

Catalog No. : K14-BS-M

Description:  NON-INSUL BUTT SPLICE, 16-14

UPC: 786210108032

Non-Insulated Butt Splice, 16-14 AWG, Bolt Hole n/a
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Specifications

Material

Copper

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E9809

Dimensions

Wire Size

16-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E9809 N/A ZMVV N/A N/A
ETIM EC001059 Crimp splices for copper conductor

AWG-range

16-14

Insulation

None

Documents/Support Tools

Sales Drawing

Click here