text.skipToContent text.skipToNavigation

Catalog No. : K14-8FS-M

Description:  NONINS FORK 16-14 No8STD NARROW TNG

UPC: 786209880284

Non Insulated Narrow Tongue Fork Wire Range 16-14 Bolt Hole #8
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Specifications

Material

Copper

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

16-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Fork shape

Insulation

None

Reel packaging

N

AWG-range

16-14

Stud size (imperial)

8